2150B, 2160B

PUSH LOCK2150B, 2160B

4 / 4 total results

Filter items
  • PUSH LOCK
  • 2150B, 2160B

For metal-framed glass doors and sheet metal double sliding doors.
How to lock:
2150B - push cylinder to lock.
2160B - turn key to lock and unlock.
24 key changes available.

Spec Table

Body

Image Item Name Item Code Quotation
2150B-B 150-060-410
2150B-D 150-001-388
2160B-B 150-060-069
2160B-D 150-001-384
Image Item Name Item Code Quotation RoHS Key Type Locking Method Cylinder Diameter Suitable Metal Frame Thickness Key Changes Main Material Application Mounting Surface Key Shape Locked Position Colour Masterkey Function Grade Showcase Product Type Type Showcase Door Spec Old Item Code EAN Box Carton Weight (g)

2150B-B

150-060-410

Key Different

Key Not Required

18.6

24

0 to 50

Zinc Alloy (ZDC)

Sliding Doors

Metal Framed Glass

Double-sided

Key Removeable

Polished

None

Standard

Lock

Lock for Glass Door

Sliding Doors

-

4510932019514

24

240

50

2150B-D

150-001-388

Key Alike

Key Not Required

18.6

24

0 to 50

Zinc Alloy (ZDC)

Sliding Doors

Metal Framed Glass

Double-sided

Key Removeable

Polished

None

Standard

Lock

Lock for Glass Door

Sliding Doors

150-060-411

-

24

240

50

2160B-B

150-060-069

Key Different

Key Required

18.6

24

0 to 50

Zinc Alloy (ZDC)

Sliding Doors

Metal Framed Glass

Double-sided

Key Removeable

Polished

None

Standard

Lock

Lock for Glass Door

Sliding Doors

-

4510932019538

24

240

50

2160B-D

150-001-384

Key Alike

Key Required

18.6

24

0 to 50

Zinc Alloy (ZDC)

Sliding Doors

Metal Framed Glass

Double-sided

Key Removeable

Polished

None

Standard

Lock

Lock for Glass Door

Sliding Doors

150-060-070

-

24

240

50

Slide to See More


CAD download

Body

Item Name
2150B-B
2150B-D
2160B-B
2160B-D
Item Name 2D 3D Others RoHS Item Code
2150B-B DXF DWG SAT IGES X_T STEP 3DPDF

150-060-410

2150B-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-388

2160B-B DXF DWG SAT IGES X_T STEP 3DPDF

150-060-069

2160B-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-384

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-09-07)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-09-07)

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More