2300M

PUSH LOCK2300M

2 / 2 total results

Filter items

For sliding doors.
1 million key changes available.
Master Key system available at surcharge. (Max. 2,520 key changes/Master Key.)
Keys can be shared with Million Lock Series.

Related Information

Spec Table

Body

Image Item Name Item Code Quotation
2300M-B 150-022-924
2300M-D   150-001-232
Image Item Name Item Code Quotation RoHS Key Type Cylinder Diameter Key Changes Main Material Key Shape Suitable Door Thickness Application Type Mounting Surface Locked Position Colour Total Lock Series Masterkey Function Grade EAN Box Carton Weight (g)

2300M-B

150-022-924

Key Different

24

Over 30001

Brass

Dimple Key

30

Sliding Doors

Push Cylinder Lock

Wood
Glass Metal Frame

Key Removeable

Silver

Million Lock

Special Order

Excellent

4510932063654

12

60

100

2300M-D  

150-001-232

Key Alike

24

Over 30001

Brass

Dimple Key

30

Sliding Doors

Push Cylinder Lock

Wood
Glass Metal Frame

Key Removeable

Silver

Million Lock

Special Order

Excellent

4510932063005

12

60

100

Slide to See More


CAD download

Body

Item Name
2300M-B
2300M-D  
Item Name 2D 3D Others RoHS Item Code
2300M-B DXF DWG SAT IGES X_T STEP 3DPDF

150-022-924

2300M-D   DXF DWG SAT IGES X_T STEP 3DPDF

150-001-232

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Suitable Door Thickness
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More