26700

STAINLESS STEEL RING PULL26700

2 / 2 total results

Filter items
  • STAINLESS STEEL RING PULL
  • 26700

Spec Table

Body

Image Item Name Item Code Quotation
26700 100-096-011
26700-1 100-043-251
Image Item Name Item Code Quotation RoHS Material Finish Length L Mounting Part Depth T Body Type Height H Pitch P Mounting Method Type Mounting Method (Architectural) Mounted On Colour [For WEB Search] EAN Box Carton Weight (g)

26700

100-096-011

Stainless Steel(SCS14)

Mirror Polished

76

6.5

Trunk Handle
Recessed Pull

2.5

65

Round Hole

Other

Retraction

Wood

Silver/Grey

4510932011006

10

100

120

26700-1

100-043-251

All Stainless Steel SCS14

Mirror

-

-

-

-

-

-

-

-

-

-

4510932185028

10

100

-

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Cut Out Dimension
Content 2D 3D
Cut Out Dimension DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
26700
26700-1
Item Name 2D 3D RoHS Item Code
26700 DXF DWG SAT IGES X_T STEP

100-096-011

26700-1 DXF DWG SAT IGES X_T STEP

100-043-251

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Pitch P
  • -
Length L (mm)
  • -
Height H (mm)
  • -
Installation Depth T (mm)
  • -
Grip Thickness D (mm)
  • -
Load Capacity kgf
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More