3-3030

ADJUSTABLE VENTILATOR3-3030

1 / 1 total results

Filter items
  • ADJUSTABLE VENTILATOR
  • 3-3030

Air flow is adjustable with the dial.
Has an aluminum mesh designed to help prevent the entry of dust and insects.

Spec Table

Body

Image Item Name Item Code Quotation
3-3030 210-172-018
Image Item Name Item Code Quotation RoHS Material Finish/Colour Max Exhaust Area mm2 Finish Colour Shape Outer Dimension D Outer Dimensions L Installation Method EAN Box Weight (g)

3-3030

210-172-018

Aluminium Alloy

Paint/White

25200

Paint

White

Square

300

300

Surface Mount

4510932035606

5

460

Slide to See More


CAD download

Body

Item Name
3-3030
Item Name 2D 3D Others RoHS Item Code
3-3030 DXF DWG SAT IGES X_T STEP 3DPDF

210-172-018

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Max Exhaust Area mm2
  • -
Outer Dimension D
  • -
Outer Dimensions L
  • -
Finish Colour
Installation Method
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More