3535SS, 4040SS

BUTT HINGE3535SS, 4040SS

2 / 2 total results

Filter items
  • BUTT HINGE
  • 3535SS, 4040SS

Accessories
3535SS : Countersunk head wood screw 4.5⨯25

4040SS : Countersunk head tapping screw 5.5⨯32

Spec Table

Body

Image Item Name Item Code Quotation
3535SS 170-920-181
4040SS 170-920-182
Image Item Name Item Code Quotation Mark RoHS Material Finish Load Capacity N/2pcs Load Capacity kgf/2pcs Width W Length L Leaf Thickness (t) Hinge Type Butt Hinge Type EAN Box Carton Weight (g)

3535SS

170-920-181

Stainless Steel (SUS304)

Satin

333

34

89

89

3

Butt Hinge

Parallel

4510932023054

2

100

270

4040SS

170-920-182

Stainless Steel (SUS304)

Satin

431

44

101.6

101.6

3.4

Butt Hinge

Parallel

4510932023061

2

100

400

Slide to See More


CAD download

Body

Item Name
3535SS
4040SS
Item Name 2D 3D Others RoHS Item Code
3535SS DXF DWG SAT IGES X_T STEP 3DPDF

170-920-181

4040SS DXF DWG SAT IGES X_T STEP 3DPDF

170-920-182

Slide to See More

Catalogue

Note

—Load capacity is the value when using two hinges. For calculation conditions, please refer to INDEX.

—Countersinking is required for cabinet when installing to metal sheet.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Length L (mm)
  • -
Width W (mm)
  • -
Load Capacity kgf/2pcs
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More