360-BCS

HINGE SPACER FOR SHEET METAL360-BCS

1 / 1 total results

Filter items
Allows for easier mount on sheet metal of the Olympia hinges. (Cup diameter: 35 mm)
Specification
—The thickness is 0.7 mm.

Spec Table

Body

Image Item Name Item Code Quotation
360-BCS 160-045-368
Image Item Name Item Code Quotation RoHS Material Series Hinge Type EAN Box Weight (g)

360-BCS

160-045-368

Polyacetal (POM)

OLYMPIA Series

Related Products

4510932188708

500

14

Slide to See More


CAD download

Body

Item Name
360-BCS
Item Name 2D 3D Others RoHS Item Code
360-BCS DXF DWG SAT IGES X_T STEP 3DPDF

160-045-368

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More