360-P4W-32T-DS

MOUNTING PLATE360-P4W-32T-DS

1 / 1 total results

Filter items

Spec Table

Body

Image Item Name Item Code Quotation
360-P4W-32T-DS 160-042-395
Image Item Name Item Code Quotation RoHS Material Finish Number of Screw Holes Pitch of Holes Thickness of Plate Hinge Type Series EAN Box Weight (g)

360-P4W-32T-DS

160-042-395

Steel

Nickel

3

32

0mm (standard)

Mounting Plate

OLYMPIA Series

4510932181792

400

30

Slide to See More


CAD download

Body

Item Name
360-P4W-32T-DS
Item Name 2D 3D Others RoHS Item Code
360-P4W-32T-DS DXF DWG SAT IGES X_T STEP 3DPDF

160-042-395

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Min Door Thickness
  • -
Max Door Thickness
  • -
Thickness of Mounting Plate (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More