360-P6WT+5

MOUNTING PLATE360-P6WT+5

1 / 1 total results

Filter items

Spec Table

Body

Image Item Name Item Code Quotation
360-P6WT+5 160-035-079
Image Item Name Item Code Quotation RoHS Material Finish Number of Screw Holes Pitch of Holes Thickness of Plate Hinge Type Series EAN Box Weight (g)

360-P6WT+5

160-035-079

Steel

Nickel

4

32

5mm

Mounting Plate

OLYMPIA Series

4510932181624

400

30

Slide to See More


CAD download

Body

Item Name
360-P6WT+5
Item Name 2D 3D Others RoHS Item Code
360-P6WT+5 DXF DWG SAT IGES X_T STEP 3DPDF

160-035-079

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Series
Min Door Thickness
  • -
Max Door Thickness
  • -
Material
Number of Screw Holes
Pitch of Holes
Thickness of Mounting Plate (mm)
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More