4040B

BUTT HINGE4040B

3 / 3 total results

Filter items
  • BUTT HINGE
  • With Ball Bearing
  • 4040B

Ball bearing provides smooth movement.
The material of axis is stainless steel (SUS304).
3 types of finish available.
Optional accessary for hinge axis MG-M available.
Accessories
Countersunk head wood screw 5.5⨯33
Sold separately
Head Cap MG-M

Videos

Spec Table

Body

Image Item Name Item Code Quotation
4040BPB 170-918-790
4040BSC 170-918-791
4040B AB 170-918-792
Image Item Name Item Code Quotation RoHS Finish Material Max Door Width Max Door Height Load Capacity N/2pcs Load Capacity kgf/2pcs Hinge Type Length L Width W EAN Box Carton Weight (g)

4040BPB

170-918-790

Polished/Clear

Brass

900

2000

490

50

Butt Hinge

101.5

102

4510932023108

2

40

330

4040BSC

170-918-791

Satin Chrome Plating

Brass

900

2000

490

50

Butt Hinge

101.5

102

4510932023115

2

40

330

4040B AB

170-918-792

Antique Brass Finish

Brass

900

2000

490

50

Butt Hinge

101.5

102

4510932023122

2

40

330

Slide to See More


Sold Separately [[Head Cap (Sold Separately)]]

Image Item Name Item Code Quotation
MG-M 170-094-058
Image Item Name Item Code Quotation Mark RoHS Finish EAN

MG-M

170-094-058

Metal Polish/Clear

4510932023139

Slide to See More


☆Limited inventory, contact sales associate for details.

CAD download

Body

Item Name
4040BPB
4040BSC
4040B AB
Item Name 2D 3D Others RoHS Item Code
4040BPB DXF DWG SAT IGES X_T STEP 3DPDF

170-918-790

4040BSC DXF DWG SAT IGES X_T STEP 3DPDF

170-918-791

4040B AB DXF DWG SAT IGES X_T STEP 3DPDF

170-918-792

Slide to See More

Sold Separately [[Head Cap (Sold Separately)]]

Item Name
MG-M
Item Name 2D 3D RoHS Item Code
MG-M DXF DWG SAT IGES X_T STEP

170-094-058

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • BUTT HINGE 4040B With Ball Bearings

×
Filter
Filter items
Search Clear All ×
Material
Finish
Length L (mm)
  • -
Width W (mm)
  • -
Load Capacity kgf/2pcs
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More