4818

STAINLESS STEEL VENTILATOR COVER4818

2 / 2 total results

Filter items
  • STAINLESS STEEL VENTILATOR COVER
  • For 4814 Ventilator
  • 4818

For 4814 ventilator, prevents influx of rainwater.

Spec Table

Body

Image Item Name Item Code Quotation
481890 210-028-884
481850 210-028-883
Image Item Name Item Code Quotation RoHS Suitable Ventilator Material Finish D H P1 P2 T Shape Installation Method EAN Carton Weight (g)

481890

210-028-884

481440

Stainless Steel (SUS304)

Polished

107

57

92

46

20

Round

Surface Mount

4510932195430

300

40

481850

210-028-883

481430

Stainless Steel (SUS304)

Polished

131

69

117

58.5

22

Round

Surface Mount

4510932195423

300

60

Slide to See More


CAD download

Body

Item Name
481890
481850
Item Name 2D 3D Others RoHS Item Code
481890 DXF DWG SAT IGES X_T STEP 3DPDF

210-028-884

481850 DXF DWG SAT IGES X_T STEP 3DPDF

210-028-883

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Max Exhaust Area mm2
  • -
Outer Dimension D
  • -
Outer Dimensions L
  • -
Finish Colour
Installation Method
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More