4872

VENTILATOR4872

2 / 2 total results

Filter items
  • VENTILATOR
  • Water Protection
  • 4872

Can be used for the exterior due to the water protector.
Can be used both for wooden wall and sheet metal wall. Please arrange the bolts and nuts when using with sheet metal.

Spec Table

Body

Image Item Name Item Code Quotation
487220 210-028-886
487200 210-028-885
Image Item Name Item Code Quotation RoHS Cover Material Cover Finish/Colour H Min. Door Thickness Max.Door Thickness Max. Exhaust Area mm2 Colour Shape Outer Dimension D Outer Dimensions L Installation Hole Dimension d Installation Hole Dimension l Installation Method Finish EAN Box Carton Weight (g)

487220

210-028-886

Stainless Steel (SUS304)

Polished

55

3

40

3055

-

Round

200

200

100

100

Surface Mount

Polished

-

1

30

394

487200

210-028-885

Polypropylene (PP)

Off-white

62

3

40

5032

Off-white

Round

200

200

100

100

Surface Mount

-

-

1

30

328

Slide to See More


CAD download

Body

Item Name
487220
487200
Item Name 2D 3D Others RoHS Item Code
487220 DXF DWG SAT IGES X_T STEP 3DPDF

210-028-886

487200 DXF DWG SAT IGES X_T STEP 3DPDF

210-028-885

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Max Exhaust Area mm2
  • -
Outer Dimension D
  • -
Outer Dimensions L
  • -
Finish Colour
Installation Method
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More