580

BRASS RING PULL580

2 / 2 total results

Filter items

Spec Table

Body

Image Item Name Item Code Quotation
580-WB 100-016-025
580-SB 100-016-026
Image Item Name Item Code Quotation RoHS Material Finish Type Installation Type (Arch) Applicable Mounting Pitch P Length L Height H Installation Depth T Colour (For Search) Body Type EAN Box

580-WB

100-016-025

Brass

White Bronze

Others

Recessed

Wood

20

51

12.7

10.2

Grey/Silver

Trunk Handle

4510932010849

50

580-SB

100-016-026

Brass

Satin

Others

Recessed

Wood

20

51

12.7

10.2

Gold/Yellow

Trunk Handle

4510932010856

50

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Cut Out Dimension
Content 2D 3D
Cut Out Dimension DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
580-WB
580-SB
Item Name 2D 3D RoHS Item Code
580-WB DXF DWG SAT IGES X_T STEP

100-016-025

580-SB DXF DWG SAT IGES X_T STEP

100-016-026

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Type
Applicable Mounting
Colour
Material
Pitch P
  • -
Length L (mm)
  • -
Height H (mm)
  • -
Installation Depth T (mm)
  • -
Grip Thickness D (mm)
  • -
Load Capacity kgf
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More