5H

LARGE UTILITY HOOK5H

6 / 6 total results

Filter items
  • LARGE UTILITY HOOK
  • 5H

Edges are chamfered for a safe and visually appealing design.

Can be used as a handle, a coat hanger or as a part of furniture and can be adapted to many different types of uses.

Available in two attractive finishes: mirror or mirror and satin combination.

Drawings / Illustrations

Spec Table

Body

Image Item Name Item Code Quotation
5H-45M 110-028-553
5H-45TT 110-028-554
5H-60M 110-028-555
5H-60TT 110-028-556
5H-85M 110-028-557
5H-85TT 110-028-558
Image Item Name Item Code Quotation RoHS Material Finish L P H1 H2 B2 d1 d2 Load Capacity N Load Capacity kgf H3 B1 Type Installation Type Extra Functions Applicable Installation EAN Box Carton

5H-45M

110-028-553

Stainless Steel (SUS304)

Mirror

45

30

56

34.5

32.5

4.5

9

370

38

15

37.9

Standard

Wall

None

Wood

4510932162463

15

150

5H-45TT

110-028-554

Stainless Steel (SUS304)

Mirror and Satin Combination

45

30

56

34.5

32.5

4.5

9

370

38

15

37.9

Standard

Wall

None

Wood

4510932162470

15

150

5H-60M

110-028-555

Stainless Steel (SUS304)

Mirror

60

40

72.7

43.4

43.5

5.5

10.5

350

36

19

47.7

Standard

Wall

None

Wood

4510932162487

10

100

5H-60TT

110-028-556

Stainless Steel (SUS304)

Mirror and Satin Combination

60

40

72.7

43.4

43.5

5.5

10.5

350

36

19

47.7

Standard

Wall

None

Wood

4510932162494

10

100

5H-85M

110-028-557

Stainless Steel (SUS304)

Mirror

85

60

94

60.6

58.2

6.5

12.4

330

34

25

66.7

Standard

Wall

None

Wood

4510932162500

5

50

5H-85TT

110-028-558

Stainless Steel (SUS304)

Mirror and Satin Combination

85

60

94

60.6

58.2

6.5

12.4

330

34

25

66.7

Standard

Wall

None

Wood

4510932162517

5

50

Slide to See More


CAD download

Body

Item Name
5H-45M
5H-45TT
5H-60M
5H-60TT
5H-85M
5H-85TT
Item Name 2D 3D Others RoHS Item Code
5H-45M DXF DWG SAT IGES X_T STEP 3DPDF

110-028-553

5H-45TT DXF DWG SAT IGES X_T STEP 3DPDF

110-028-554

5H-60M DXF DWG SAT IGES X_T STEP 3DPDF

110-028-555

5H-60TT DXF DWG SAT IGES X_T STEP 3DPDF

110-028-556

5H-85M DXF DWG SAT IGES X_T STEP 3DPDF

110-028-557

5H-85TT DXF DWG SAT IGES X_T STEP 3DPDF

110-028-558

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
Depth (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More