980643

STAINLESS STEEL RING PULL980643

1 / 1 total results

Filter items
  • STAINLESS STEEL RING PULL
  • 980643

Spring powered to automatically close when hands are removed.

Spec Table

Body

Image Item Name Item Code Quotation
980643 100-011-739
Image Item Name Item Code Quotation RoHS Material Finish Load Capacity N Load Capacity kgf Length L Installation Depth T Body Type Height H Pitch P Installation Method Type Installation Method (Arch) Applicable Mounting Colour (For Search) EAN Box Weight (g)

980643

100-011-739

Stainless Steel (SUS304)

Mirror

245

25

75

10.3

Trunk Handle
Recessed Pull

1

60

Round Hole

Others

Recessed

Wood

Grey/Silver

4510932011044

10

51

Slide to See More


CAD download

Body

Item Name
980643
Item Name 2D 3D Others RoHS Item Code
980643 DXF DWG SAT IGES X_T STEP 3DPDF

100-011-739

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Type
Applicable Mounting
Colour
Material
Pitch P
  • -
Length L (mm)
  • -
Height H (mm)
  • -
Installation Depth T (mm)
  • -
Grip Thickness D (mm)
  • -
Load Capacity kgf
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More