AHA-24

OVERLAY DOOR ANGLE HINGEAHA-24

2 / 2 total results

Filter items
  • OVERLAY DOOR ANGLE HINGE
  • For Overlay Doors
  • AHA-24

Spec Table

Body

Image Item Name Item Code Quotation
AHA-24SG 170-090-030
AHA-24WB 170-090-031
Image Item Name Item Code Quotation RoHS Material Finish Max Door Width Max Door Height Door Thickness Load Capacity N/2pcs Load Capacity kgf/2pcs Other Hinge Types EAN Box Carton Weight (g)

AHA-24SG

170-090-030

Brass

Satin Gold

450

700

24

25

2.6

Angle Hinge

4510932021548

50

200

70

AHA-24WB

170-090-031

Brass

White Bronze Plating

450

700

24

25

2.6

Angle Hinge

4510932021555

50

200

70

Slide to See More


CAD download

Body

Item Name
AHA-24SG
AHA-24WB
Item Name 2D 3D Others RoHS Item Code
AHA-24SG DXF DWG SAT IGES X_T STEP 3DPDF

170-090-030

AHA-24WB DXF DWG SAT IGES X_T STEP 3DPDF

170-090-031

Slide to See More

Catalogue

Note

Recommended for use in pairs.

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Main Material
Main Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More