ALS2100

CENTRAL LOCKING SYSTEM FOR FURNITUREALS2100

2 / 2 total results

Filter items

Locks all drawers on one side simultaneously.
12 key changes available.
Keys can be shared with other 2100 Lock Series.
The depth of the shelf can be adjusted according to the position of the lock pin.

Related Information

Spec Table

Body

Image Item Name Item Code Quotation
ALS2100-B 150-001-039
ALS2100-D 150-001-040
Image Item Name Item Code Quotation RoHS Key Type Cylinder Diameter Suitable Door Thickness Stroke of Bar Per Package Key Changes Key Shape Application Type Mounting Surface Locked Position Colour Material Total Lock Series Masterkey Function EAN Carton

ALS2100-B

150-001-039

Key Different

18

18

13.5

1 Set

0 to 50

Double-sided

Drawers

Central Locking System

Wood

Key Removeable

Silver

Zinc Alloy (ZDC)

2100

None

4510932062459

12

ALS2100-D

150-001-040

Key Alike

18

18

13.5

1 Set

0 to 50

Double-sided

Drawers

Central Locking System

Wood

Key Removeable

Silver

Zinc Alloy (ZDC)

2100

None

4510932062466

12

Slide to See More


Sold Separately

Image Item Name Item Code Quotation
ALS-LP 150-060-134
ALS-G 150-945-903
ALS-GP 150-945-902
Image Item Name Item Code Quotation RoHS Component Name No. EAN

ALS-LP

150-060-134

Lock Pin

[5]

4510932063876

ALS-G

150-945-903

Guide

[6]

4510932065450

ALS-GP

150-945-902

Guide Plate

[7]

4510932065443

Slide to See More


Sold Separately

Image Item Name Item Code Quotation
ALS-KP 150-060-117
Image Item Name Item Code Quotation RoHS Material Finish EAN Box Carton

ALS-KP

150-060-117

Steel

Nickel

4510932063852

400

2000

Slide to See More


CAD download

Body

Item Name
ALS2100-B
ALS2100-D
Item Name 2D 3D Others RoHS Item Code
ALS2100-B DXF DWG SAT IGES X_T STEP 3DPDF

150-001-039

ALS2100-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-040

Slide to See More

Sold Separately

Item Name
ALS-LP
ALS-G
ALS-GP
Item Name 2D 3D Others RoHS Item Code
ALS-LP DXF DWG SAT IGES X_T STEP 3DPDF

150-060-134

ALS-G DXF DWG SAT IGES X_T STEP 3DPDF

150-945-903

ALS-GP DXF DWG SAT IGES X_T STEP 3DPDF

150-945-902

Slide to See More

Sold Separately

Item Name
ALS-KP
Item Name 2D 3D Others RoHS Item Code
ALS-KP DXF DWG SAT IGES X_T STEP 3DPDF

150-060-117

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Suitable Door Thickness
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More