AP-SP

PLATE FOR SHELF STANDARD SYSTEMAP-SP

2 / 2 total results

Filter items
  • PLATE FOR SHELF STANDARD SYSTEM
  • For AP-DM
  • AP-SP
A plate that attaches to the AP-DM shelf standard to hang various optional parts.
The installation method is the same as the AP-SB350-Sl Plastic Box for the Shelf Standard System.

Videos

In Use

Spec Table

Body

Image Item Name Item Code Quotation
AP-SP345-SL 120-036-233
AP-SP1480-SL 120-041-355
Image Item Name Item Code Quotation RoHS L1 L2 Max Pitch (P) Spec Colour Applications Type EAN Box Carton Weight (g)

AP-SP345-SL

120-036-233

345

341.2

320

No Plate Cutting

Silver

Storage Systems

Others

4510932174619

1

40

219

AP-SP1480-SL

120-041-355

-

1480

-

Plate Cutting Necessary

Silver

Storage Systems

Others

4510932180269

10

-

951


Sold Separately

Image Item Name Item Code Quotation
AP-SHB 120-041-479
Image Item Name Item Code Quotation RoHS Material Finish EAN

AP-SHB

120-041-479

Stainless Steel (SUS304)

Barrel Polished

4510932180320


Optional Parts

Image Item Name Item Code Quotation
AP-SPEC-WT 120-041-480
Image Item Name Item Code Quotation RoHS Colour Material EAN

AP-SPEC-WT

120-041-480

White

ABS

4510932180337


CAD download

Body

Item Name
AP-SP345-SL
AP-SP1480-SL
Item Name 2D 3D Others RoHS Item Code
AP-SP345-SL DXF DWG SAT IGES X_T STEP 3DPDF

120-036-233

AP-SP1480-SL DXF DWG SAT IGES X_T STEP 3DPDF

120-041-355

Sold Separately

Item Name
AP-SHB
Item Name 2D 3D Others RoHS Item Code
AP-SHB DXF DWG SAT IGES X_T STEP 3DPDF

120-041-479

Optional Parts

Item Name
AP-SPEC-WT
Item Name 2D 3D Others RoHS Item Code
AP-SPEC-WT DXF DWG SAT IGES X_T STEP 3DPDF

120-041-480

Catalogue

Manuals

Instruction Manual 1188_1_ap_sp.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • AP-S Shelving System

×
×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf/pc
Load Capacity kgf/2pcs
Load Capacity kgf/4pcs
Finish/Colour
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More

Newsletter Subscription

* indicates required
Designation