AZ-GD230L-HL

MULTI-PURPOSE LIDS W/DAMPERAZ-GD230L-HL

1 / 1 total results

Filter items

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in

  • MULTI-PURPOSE LIDS W/DAMPER
  • With Key
  • AZ-GD230L-HL

  • Soft Close

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in

The lid opening can be locked shut, preventing unauthorised substances from being inserted. This makes it easy to limit access to the waste area and prevent unintended uses.
The indicator turns red when locked.
The square type quarter turn lock makes it easy to remove obstructions such as chewing gum.
Fitted with a vibration reduction mechanism to significantly reduce wobbling and clicking sounds.
Soft-close functionality. Built-in damper causes lid to gently close when released, preventing slamming sounds.
Side plates on the plate interior prevent fingers from getting stuck or pinched when lid closes.
Designed for vertical use.
Optional inlet guide to prevent items from falling out. (Sold separately)

Videos

Spec Table

Body

Image Item Name Item Code Quotation
AZ-GD230L-HL 210-037-892
Image Item Name Item Code Quotation RoHS Material Finish Lid Included Damper Included Mounting Position Opening Dimensions (Width) Applications Shape EAN Box Carton Weight (g)

AZ-GD230L-HL

210-037-892

Stainless Steel (SUS304)

Satin

Yes (With key)

Yes

Side Mount

234

Multi-purpose Lid

Square

4510932178150

1

6

1950

Slide to See More


CAD download

Body

Item Name
AZ-GD230L-HL
Item Name 2D 3D Others RoHS Item Code
AZ-GD230L-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-037-892

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1212_1_azgd230l_hl_e.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • MULTI-PURPOSE LID WITH DAMPER AZ-GD230L-HL

  • Soft closing lids made of stainless steel

×
×
Filter
Filter items
Search Clear All ×
Lid Included
Category Filter Data
Mounting Position
Opening Dimensions (Width)
  • -
Applications
Finish
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More