AZ-GD232-HL

MULTI-PURPOSE LID (W/DAMPER)AZ-GD232-HL

1 / 1 total results

Filter items

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in

  • MULTI-PURPOSE LID (W/DAMPER)
  • With Lid/Inclined Mount Type
  • AZ-GD232-HL

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in

Lid equipped with damper.
Able to install the lid with angle of 85 to 45 degrees.
Installed with anti-pinching plates.
Corrosion resistant.

Videos

Spec Table

Body

Image Item Name Item Code Quotation
AZ-GD232-HL 210-032-975
Image Item Name Item Code Quotation RoHS Material Finish Lid Included Damper Included Mounting Position Opening Dimensions (Width) Applications Shape EAN Box Carton Weight (g)

AZ-GD232-HL

210-032-975

Stainless Steel (SUS304)

Satin

Yes

Yes

Slope

234

Multi-purpose Lid

Square

4510932165808

1

10

2200

Slide to See More


CAD download

Body

Item Name
AZ-GD232-HL
Item Name 2D 3D Others RoHS Item Code
AZ-GD232-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-032-975

Slide to See More

Catalogue

Manuals

Installation Manual (English) 0938_5_azgd232_e.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • Soft closing lids made of stainless steel

×
×
Filter
Filter items
Search Clear All ×
Lid Included
Category Filter Data
Mounting Position
Opening Dimensions (Width)
  • -
Applications
Finish
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More