AZ-ND

SQUARE COVER FOR REFUSE BOXAZ-ND

2 / 2 total results

Filter items

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in, countertop

  • SQUARE COVER FOR REFUSE BOX
  • Without Lid
  • AZ-ND

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in, countertop

Corrosion resistant.

Spec Table

Body

Image Item Name Item Code Quotation
AZ-ND230-HL 210-017-986
AZ-ND310-HL 210-026-553
Image Item Name Item Code Quotation RoHS Material Finish A B W H K M N Lid Included Damper Included Mounting Position Opening Dimensions (Width) Applications Shape C D E F G J EAN Box Carton Weight (g)

AZ-ND230-HL

210-017-986

Stainless Steel (SUS304)

Satin

234

160

308

234

170

120

30

None

None

Ceiling
Side Mount
Slope

234

Multi-purpose Lid

Square

-

-

-

-

-

-

4510932037389

1

10

720

AZ-ND310-HL

210-026-553

Stainless Steel (SUS304)

Satin

310

220

384

294

243

160

43

None

None

Ceiling
Side Mount
Slope

310

Multi-purpose Lid

Square

200

70

70

20

10

257

4510932139922

1

10

1050

Slide to See More


CAD download

Body

Item Name
AZ-ND230-HL
AZ-ND310-HL
Item Name 2D 3D Others RoHS Item Code
AZ-ND230-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-017-986

AZ-ND310-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-026-553

Slide to See More

Catalogue

Manuals

Installation Manual AZ-ND230 0485_5_aznd230_je.pdf

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
×
Filter
Filter items
Search Clear All ×
Lid Included
Category Filter Data
Mounting Position
Opening Dimensions (Width)
  • -
Applications
Finish
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More