BLT

BAR LATCHBLT

5 / 5 total results

Filter items
  • BAR LATCH
  • Stainless Steel
  • BLT

Ideal for harsh and high corrosion environments.
Mirror finish.
Thick material used to increase durability.
Has thumb screw on bar to prevent accidental release.
Accessories
—Countersunk head wood screw (SUS)

Videos

Drawings / Illustrations

  • [Movement of Latch Bolt]

Spec Table

Body

Image Item Name Item Code Quotation
BLT-45 140-050-252
BLT-60 140-050-253
BLT-80 140-050-254
BLT-100 140-050-255
BLT-120 140-050-256
Image Item Name Item Code Quotation RoHS L P1 P2 A B C D E F G H1 H2 J t Included Screw Body Material Body Finish EAN Box Carton Weight (g)

BLT-45

140-050-252

45

30

33

40

14

12

3.5

6

2

9

12

16

9

2

3.1×20

Stainless Steel (SUS304)

Mirror

4510932003742

20

400

31

BLT-60

140-050-253

60

37

45

48

17

15

3.8

7.5

2.5

10

14.5

17.5

10.8

2

3.1×20

Stainless Steel (SUS304)

Mirror

4510932003759

20

400

54

BLT-80

140-050-254

80

53

62

65

21

18

4.3

8

3

12

17

22

13

3

3.5×20

Stainless Steel (SUS304)

Mirror

4510932003766

10

200

95

BLT-100

140-050-255

100

66

79

80

24

21

4.8

9

4

14

19.8

25.5

15

3

3.8×20

Stainless Steel (SUS304)

Mirror

4510932003773

10

100

177

BLT-120

140-050-256

120

73

98

90

28

24

5.1

10

4

16

22

27.5

18.5

4

4.5×20

Stainless Steel (SUS304)

Mirror

4510932003780

8

80

243

Slide to See More


CAD download

Body

Item Name
BLT-45
BLT-60
BLT-80
BLT-100
BLT-120
Item Name 2D 3D Others RoHS Item Code
BLT-45 DXF DWG SAT IGES X_T STEP 3DPDF

140-050-252

BLT-60 DXF DWG SAT IGES X_T STEP 3DPDF

140-050-253

BLT-80 DXF DWG SAT IGES X_T STEP 3DPDF

140-050-254

BLT-100 DXF DWG SAT IGES X_T STEP 3DPDF

140-050-255

BLT-120 DXF DWG SAT IGES X_T STEP 3DPDF

140-050-256

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • BAR LATCH BLT

×
Filter
Filter items
Search Clear All ×
Finish
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More