BSS2, BSS3

SPRING LOADED BARREL BOLTBSS2, BSS3

3 / 3 total results

Filter items
  • SPRING LOADED BARREL BOLT
  • Position Fixing / Stainless Steel
  • BSS2, BSS3

Extra sleeve for locking offers flexibility in application.
Ideal for harsh and highly corrosive environments.
Knob springs back into sleeve to keep bolt in locked or unlocked position.
Can be installed vertically or horizontally.
2 counter plates included for different mountings.
Accessories
—Countersunk head wood screw 3.5×20 (SUS)

Videos

Drawings / Illustrations

Spec Table

Body

Image Item Name Item Code Quotation
BSS2-90 140-050-042
BSS2-150 140-050-041
BSS3-240 140-050-043
Image Item Name Item Code Quotation RoHS L P1 P3 D1 D2 N Body Material Body Finish P2 D3 EAN Box Carton Weight (g)

BSS2-90

140-050-042

90

13

60

21

42

4

Stainless Steel (SUS304)

Satin

-

-

4510932004558

15

150

140

BSS2-150

140-050-041

150

15

115

30

60

4

Stainless Steel (SUS304)

Satin

-

-

4510932004541

10

100

212

BSS3-240

140-050-043

240

15

205

30

60

6

Stainless Steel (SUS304)

Satin

60

90

4510932004565

6

60

320

Slide to See More


CAD download

Body

Item Name
BSS2-90
BSS2-150
BSS3-240
Item Name 2D 3D Others RoHS Item Code
BSS2-90 DXF DWG SAT IGES X_T STEP 3DPDF

140-050-042

BSS2-150 DXF DWG SAT IGES X_T STEP 3DPDF

140-050-041

BSS3-240 DXF DWG SAT IGES X_T STEP 3DPDF

140-050-043

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • SPRING LOADED BARREL BOLT BSS3 Stainless Steel

  • SPRING LOADED BARREL BOLT BSS2 Stainless Steel

×
Filter
Filter items
Search Clear All ×
Finish
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More