CF-215

CORNER FASTENERSCF-215

1 / 1 total results

Filter items
  • CORNER FASTENERS
  • φ4.8
  • CF-215

Spec Table

Body

Image Item Name Item Code Quotation
CF-215(W) 120-041-110
Image Item Name Item Code Quotation RoHS Material Colour Fastener Spec Recessed Hole Diameter Fastener Hardware Type EAN Box Carton Weight (g)

CF-215(W)

120-041-110

Polyamide (PA)

White

Right Angle (Corner)

10.7

Knockdown Hardware

4510932016377

100

1000

5.6

Slide to See More


CAD download

Body

Item Name
CF-215(W)
Item Name 2D 3D RoHS Item Code
CF-215(W) DXF DWG SAT IGES X_T STEP

120-041-110

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf /4pcs
Finish/Colour
Material
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More