CS-448

CONNECTOR SYSTEMCS-448

1 / 1 total results

Filter items
  • CONNECTOR SYSTEM
  • For M6
  • CS-448

Spec Table

Body

Image Item Name Item Code Quotation
CS-448 120-041-027
Image Item Name Item Code Quotation RoHS Material Finish Fastener Spec Suitable Board Thickness A Fastener Hardware Type EAN Box Carton Weight (g)

CS-448

120-041-027

Steel

Nickel

Layered

32 to 34
46 to 48
60 to 62

Knockdown Hardware

4510932049467

300

3000

7.2

Slide to See More


CAD download

Body

Item Name
CS-448
Item Name 2D 3D RoHS Item Code
CS-448 DXF DWG SAT IGES X_T STEP

120-041-027

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf /4pcs
Finish/Colour
Material
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More