CTB65-PM90-200

RAISED COUNTER BRACKETCTB65-PM90-200

3 / 3 total results

Filter items

Countertop support, elevated countertop, counter mounted support, counter support

  • RAISED COUNTER BRACKET
  • 90°/Top-mounted/Back-screw
  • CTB65-PM90-200
  • CTB Series

Countertop support, elevated countertop, counter mounted support, counter support

Allows for additional floating countertops, expanding your countertop space.
Designed to allow cables to be put through. (Max. diameter: ⌀10.5)

Spec Table

Body

Image Item Name Item Code Quotation
CTB65-PMS90-200-SL 120-041-430
CTB65-PMS90-200-BL 120-041-431
CTB65-PMS90-200-WT 120-041-432
Image Item Name Item Code Quotation RoHS Angle of Arm Mounting Position Installation Type Colour Load Capacity N/piece Load Capacity kgf/piece Material EAN Box Carton Weight (g)

CTB65-PMS90-200-SL

120-041-430

90°

Top-mounted

Back-screw

Stainless Steel

600

61.2

Aluminium Alloy

4510932179874

1

10

423

CTB65-PMS90-200-BL

120-041-431

90°

Top-mounted

Back-screw

Black

600

61.2

Aluminium Alloy

4510932179881

1

10

423

CTB65-PMS90-200-WT

120-041-432

90°

Top-mounted

Back-screw

White

600

61.2

Aluminium Alloy

4510932179898

1

10

423

Slide to See More


CAD download

Body

Item Name
CTB65-PMS90-200-SL
CTB65-PMS90-200-BL
CTB65-PMS90-200-WT
Item Name 2D 3D Others RoHS Item Code
CTB65-PMS90-200-SL DXF DWG SAT IGES X_T STEP 3DPDF

120-041-430

CTB65-PMS90-200-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-041-431

CTB65-PMS90-200-WT DXF DWG SAT IGES X_T STEP 3DPDF

120-041-432

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf/piece
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More