CU-L-35

STAINLESS STEEL KNOBCU-L-35

1 / 1 total results

Filter items
  • STAINLESS STEEL KNOB
  • CU-L-35

Stock Limited
Exquisite combination of satin and
mirror finishes

Spec Table

Body

Image Item Name Item Code Quotation
CU-L-35 100-012-824
Image Item Name Item Code Quotation Mark RoHS Main Material Main Finish Knob Body Type Installation Section Type Body Height T Outer Diameter D Applicable Mounting Colour (For Search) EAN Box Weight (g)

CU-L-35

100-012-824

Stainless Steel (SUS303)

Mirror and Satin Combination

Special Type

Female Screw

25

35

Wood

Grey/Silver

4510932011303

10

60

Slide to See More


☆Limited inventory, contact sales associate for details.

CAD download

Body

Item Name
CU-L-35
Item Name 2D 3D RoHS Item Code
CU-L-35 DXF DWG SAT IGES X_T STEP

100-012-824

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Body Height T
  • -
Applicable Mounting
Finish/Colour
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More