EN-E107

LATCH HOOKEN-E107

1 / 1 total results

Filter items
  • LATCH HOOK
  • EN-E107

Pushing down on the front of the latch causes the latch opening to open upward. Detaching is very quick and easy.

Items can be hooked in simply by a single touch, by pushing them through the latch opening at the top.

Internal spring causes hook to self close, preventing items from being detached.

Can handle 2 ropes or chains with diameters of 20mm.

Suitable for external use including in the marine industry. Recommended for residences, retail shops, clips for pet leashes and all types of marine vessels.

Slim profile allows mounting in narrow spaces.

Videos

Spec Table

Body

Image Item Name Item Code Quotation
EN-E107 110-028-722
Image Item Name Item Code Quotation RoHS Material Finish Suitable Rope Diameter Load Capacity N Load Capacity kgf Depth Type Installation Type Extra Functions Applicable Installation EAN Box Carton Weight (g)

EN-E107

110-028-722

Stainless Steel (SCS14)

Mirror

φ20×2

392

40

43.3

Latch Hook

Wall

None

Wood

4510932161756

10

60

131

Slide to See More


CAD download

Body

Item Name
EN-E107
Item Name 2D 3D Others RoHS Item Code
EN-E107 DXF DWG SAT IGES X_T STEP 3DPDF

110-028-722

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • LATCH HOOK EN-E107

×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf
Material
Colour
Installation Type
Applicable Installation
Depth (mm)
  • -
Extra Functions
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More