EN-R80-K

LOCKABLE LATCH HOOKEN-R80-K

1 / 1 total results

Filter items
  • LOCKABLE LATCH HOOK
  • Suitable for Padlock
  • EN-R80-K

Designed to be very difficult for items due to fall off due to outer cover.

The hook has a hole inside it which can be used with a padlock to add security.

Can handle ropes or chains up to 12mm in diameter.

Due to its slim profile, can be installed in narrow spaces like door and window frames.

Videos

Spec Table

Body

Image Item Name Item Code Quotation
EN-R80-K 110-022-201
Image Item Name Item Code Quotation RoHS Suitable Rope Diameter key hole diameter Load Capacity N Load Capacity kgf Hook Material Depth Type Installation Type Extra Functions Applicable Installation EAN Box Carton Weight (g)

EN-R80-K

110-022-201

φ12

φ10

196

20

Stainless Steel (SCS14)

40.5

Latch Hook

Wall

Padlock Compatible

Wood

4510932161541

10

60

180

Slide to See More


CAD download

Body

Item Name
EN-R80-K
Item Name 2D 3D Others RoHS Item Code
EN-R80-K DXF DWG SAT IGES X_T STEP 3DPDF

110-022-201

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • LOCKABLE LATCH HOOK EN-R80K Padlock Compatible

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
Depth (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More