- EX-100N
DUAL BRAKE SYSTEM CASTEREX-100N
4 / 4 total results
Filter items
- Distinctive brake indicator makes it easy to recognize.
A single lever locks both the wheel swivel and rotation.
The large brake lever and easy to recognize indicator make operation easy.
Both the wheel and the pivot have built-in ball bearings, making rotation and swiveling very smooth.
Front rubber bumper protects from impacts. Type without brake also has back rubber bumper to protect feet.
Videos
Spec Table
Body
Image | Item Name | Item Code | Quotation |
---|---|---|---|
![]() |
EX-100N12S | 200-132-736 |
![]() |
![]() |
EX-100N12 | 200-132-730 |
![]() |
![]() |
EX-100N16S | 200-132-733 |
![]() |
![]() |
EX-100N16 | 200-132-732 |
![]() |
CAD download
Body
Item Name |
---|
EX-100N12S |
EX-100N12 |
EX-100N16S |
EX-100N16 |
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
×
-
Load Capacity kgf
-
- -
-
Load Capacity N
-
- -
-
Installation Type
-
-
Caster Type
-
-
Body Height
-
- -
-
Wheel Diameter D
-
- -
-
Wheel Lock/Brakes
-
-
Nominal Diameter d
-
Wheel Width
-
Plate Length L
-
Plate Width W
-
Wheel Material
-
-
Body Material
-
Body Colour
-
Number of Wheels
-
RoHS 2
-
-
CAD
-
