FA45S

TWIN WHEEL CASTERFA45S

2 / 2 total results

Filter items
  • TWIN WHEEL CASTER
  • Insert Bolt
  • FA45S

Stock Limited
Thanks to the light weight aluminium body, the caster is strong and smart looking.

Spec Table

Body

Image Item Name Item Code Quotation
FA45SSR 200-130-901
FA45SR 200-130-902
Image Item Name Item Code Quotation Mark RoHS Spec Load Capacity N Load Capacity kgf Installation Height H Wheel Diameter D Wheel Material Material Wheel Lock/Brakes Number of Wheels Caster Type Installation Method Wheel Width B Colour EAN Box Carton Weight (g)

FA45SSR

200-130-901

With Brake

490

50

53.5

47

Polyamide (PA)

Aluminium Alloy

With Brakes

Double

Swivel

Insert Bolt Type

12.5

Paint/Silver

4510932031103

4

100

102

FA45SR

200-130-902

Without Break

490

50

53.5

47

Polyamide (PA)

Aluminium Alloy

With Brakes

Double

Swivel

Insert Bolt Type

12.5

Paint/Silver

4510932031110

4

100

100

Slide to See More


☆Limited inventory, contact sales associate for details.

CAD download

Body

Item Name
FA45SSR
FA45SR
Item Name 2D 3D RoHS Item Code
FA45SSR DXF DWG SAT IGES X_T STEP

200-130-901

FA45SR DXF DWG SAT IGES X_T STEP

200-130-902

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Installation Height H
  • -
Load Capacity kgf
Plate Length L
  • -
Plate Width W
  • -
Wheel Diameter D
  • -
Wheel Width B
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More