FA55S

TWIN WHEEL CASTERFA55S

2 / 2 total results

Filter items
  • TWIN WHEEL CASTER
  • Insert Bolt
  • FA55S

Stock Limited
Thanks to the light weight aluminium body, the caster is strong and smart looking.

Spec Table

Body

Image Item Name Item Code Quotation
FA55SSR 200-130-905
FA55SR 200-130-906
Image Item Name Item Code Quotation Mark RoHS Spec Load Capacity N Load Capacity kgf Installation Height H Wheel Diameter D Wheel Material Material Wheel Lock/Brakes Number of Wheels Caster Type Installation Method Wheel Width B Colour EAN Box Carton Weight (g)

FA55SSR

200-130-905

With Brake

784

80

63.5

53

Polyamide (PA)

Aluminium Alloy

With Brakes

Double

Swivel

Insert Bolt Type

13

Paint/Silver

4510932031202

4

72

157

FA55SR

200-130-906

Without Break

784

80

63.5

53

Polyamide (PA)

Aluminium Alloy

With Brakes

Double

Swivel

Insert Bolt Type

13

Paint/Silver

4510932031219

4

72

152

Slide to See More


☆Limited inventory, contact sales associate for details.

CAD download

Body

Item Name
FA55SSR
FA55SR
Item Name 2D 3D RoHS Item Code
FA55SSR DXF DWG SAT IGES X_T STEP

200-130-905

FA55SR DXF DWG SAT IGES X_T STEP

200-130-906

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Installation Height H
  • -
Load Capacity kgf
Plate Length L
  • -
Plate Width W
  • -
Wheel Diameter D
  • -
Wheel Width B
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More