TWIN WHEEL CASTERFAU55P
2 / 2 total results
Filter items
- Wheels are coated in an elastomer which absorbs vibration and gives an extra smooth and quiet ride.
Thanks to the light weight aluminium body, the caster is strong and smart looking.
In Use
Images
Spec Table
Body
CAD download
Catalogue
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Load Capacity kgf
-
- -
-
Load Capacity N
-
- -
-
Installation Type
-
-
Caster Type
-
-
Body Height
-
- -
-
Wheel Diameter D
-
- -
-
Wheel Lock/Brakes
-
-
Wheel Width
-
Plate Length L
-
Plate Width W
-
Installation Hole Pitch L
-
Installation Hole Pitch W
-
Wheel Material
-
-
Body Material
-
Body Colour
-
Number of Wheels
-
RoHS 2
-
-
CAD
-
Loading