FAU55S

TWIN WHEEL CASTERFAU55S

2 / 2 total results

Filter items
  • TWIN WHEEL CASTER
  • Insert Bolt
  • FAU55S

Stock Limited
Wheels are coated in an elastomer which absorbs vibration and gives an extra smooth and quiet ride.
Thanks to the light weight aluminium body, the caster is strong and smart looking.

Spec Table

Body

Image Item Name Item Code Quotation
FAU55SSR 200-130-909
FAU55SR 200-130-910
Image Item Name Item Code Quotation Mark RoHS Spec Load Capacity N Load Capacity kgf Number of Wheels Body Material Wheel Material Body Colour Wheel Width B Wheel Diameter D Installation Height H Features Wheel Lock/Brakes Caster Type Installation Method EAN Box Carton Weight (g)

FAU55SSR

200-130-909

With Brake

686

70

Double

Aluminium Alloy (ADC)

Polyamide (PA) + Elastomer (TPE)

Silver

13

53

63.5

Silent

With Brakes

Swivel

Insert Bolt

4510932031363

4

72

158

FAU55SR

200-130-910

Without Break

686

70

Double

Aluminium Alloy (ADC)

Polyamide (PA) + Elastomer (TPE)

Silver

13

53

63.5

Silent

None

Swivel

Insert Bolt

4510932031370

4

72

154

Slide to See More


☆Limited inventory, contact sales associate for details.

CAD download

Body

Item Name
FAU55SSR
FAU55SR
Item Name 2D 3D RoHS Item Code
FAU55SSR DXF DWG SAT IGES X_T STEP

200-130-909

FAU55SR DXF DWG SAT IGES X_T STEP

200-130-910

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
  • -
Load Capacity N
  • -
Body Height
  • -
Wheel Diameter D
  • -
Wheel Width
  • -
Plate Length L
  • -
Plate Width W
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More