OUTSET SLIDING DOOR SYSTEMFD30DHCP-AK
1 / 1 total results
- OUTSET SLIDING DOOR SYSTEM
- Two-way Soft-close/Outset/Recessed Upper Roller
- FD30DHCP-AK
- FD Series





- Soft Close
- Can be retrofitted onto existing entranceways.
Self closes (pulls door to closed position) when 100mm away. Door also opens lightly.
Within 50mm of being fully open, will automatically open.
2 sequence soft-close on both sides makes doors open and close gently, preventing shutting.
Passed 200,000 open and close cycles in a private test.
*Designed for interior use.
Videos
Spec Table
Parts Set
Sold Separately
Image | Item Name | Item Code | Quotation |
---|---|---|---|
![]() |
FD30-HASC-GR | 250-022-273 |
![]() |
![]() |
FD30-HASC-BR | 250-022-449 |
![]() |
![]() |
FD30-HASC-WT | 250-025-640 |
![]() |
Sold Separately
Image | Item Name | Item Code | Quotation |
---|---|---|---|
![]() |
FD30-TRA2100SL | 250-022-269 |
![]() |
![]() |
FD30-TRA2100UM | 250-022-270 |
![]() |
![]() |
FD30-TRA2730SL | 250-022-271 |
![]() |
![]() |
FD30-TRA2730UM | 250-022-272 |
![]() |
![]() |
FD30-TRA2100WT | 250-025-172 |
![]() |
![]() |
FD30-TRA2730WT | 250-025-173 |
![]() |
Selling Individually
Image | Item Name | Item Code | Quotation |
---|---|---|---|
![]() |
FD30-WRH-DSC-A | 250-026-118 |
![]() |
![]() |
FD30-WRH-N | 250-020-837 |
![]() |
![]() |
FD30-HTKY | 250-018-497 |
![]() |
![]() |
FD30-HBB | 250-022-265 |
![]() |
![]() |
FD30-HATG | 250-022-274 |
![]() |
![]() |
FD30-HBG-LBR | 250-017-151 |
![]() |
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
FD30_Dual Outset_Installation |
Parts Set
Item Name |
---|
FD30DHCP-AK |
Sold Separately
Item Name |
---|
FD30-HASC-GR |
FD30-HASC-BR |
FD30-HASC-WT |
Sold Separately
Item Name |
---|
FD30-TRA2100SL |
FD30-TRA2100UM |
FD30-TRA2730SL |
FD30-TRA2730UM |
FD30-TRA2100WT |
FD30-TRA2730WT |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
FD30-TRA2100SL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-022-269 |
FD30-TRA2100UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-022-270 |
FD30-TRA2730SL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-022-271 |
FD30-TRA2730UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-022-272 |
FD30-TRA2100WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-025-172 |
FD30-TRA2730WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-025-173 |
Selling Individually
Item Name |
---|
FD30-WRH-DSC-A |
FD30-WRH-N |
FD30-HTKY |
FD30-HBB |
FD30-HATG |
FD30-HBG-LBR |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
FD30-WRH-DSC-A | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-026-118 |
FD30-WRH-N | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-020-837 |
FD30-HTKY | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-018-497 |
FD30-HBB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-022-265 |
FD30-HATG | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-022-274 |
FD30-HBG-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-151 |
Catalogue
Manuals
Installation Manual(Outset_Dual Soft Close_English) | 0762_4_fd30dhcp_ak_e.pdf |
---|
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
