TOP MOUNTED SLIDING DOOR SYSTEMFD50
1 / 1 total results
- TOP MOUNTED SLIDING DOOR SYSTEM
- Two-Way Damper / Surface Mounted Roller
- FD50
- FD Series




- Passed Private 200K Cycle Test
- Soft Close
- ●Thin profile allows flexible design with multiple potential applications.
●Damper equipped for soft and self closing. - ●Reliable soft closing from approx. 115 mm
The Two-Way Damper requires less force to open the door.
●Damper also works in the opening direction from around 115 mm on trailing edge side. - Specification
- ●Door Width: Door Height Max. 2400 mm : 774 - 1500 mm, Door Height 2401 - 2700 mm : 800 - 1500 mm
●Door Height: Max. 2700 mm
●Door Thickness: Min. 30 mm
●Load Capacity (per door): Max. 50 kg, 10 kg or more recommended
Videos
In Use
Images
Drawings / Illustrations
Spec Table
Parts Set
per door
Sold Separately
Upper Track (Surface mount)
Sold Separately
Selling Individually
Image | Item Name | Item Code | Quotation |
---|---|---|---|
![]() |
FD30-HBRT1500SIL | 250-019-971 |
![]() |
![]() |
FD50-BG18 | 250-020-773 |
![]() |
![]() |
FD50-WRM | 250-022-901 |
![]() |
![]() |
FD50-WRM-DSC | 250-022-902 |
![]() |
![]() |
FD50-TRG-SL | 250-022-031 |
![]() |
![]() |
FD50-TRJ | 250-024-556 |
![]() |
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
FD50DHCMP_Installation |
Parts Set
Item Name |
---|
FD50-DHCMP |
Sold Separately
Item Name |
---|
FD50-TRM1820SIL |
FD50-TRM1820UM |
FD50-TRM1820WT |
FD50-TRM2000SIL |
FD50-TRM2000UM |
FD50-TRM2000WT |
FD50-TRM2730SIL |
FD50-TRM2730UM |
FD50-TRM2730WT |
FD50-TRM3000SIL |
FD50-TRM3000UM |
FD50-TRM3000WT |
FD50-TRM3640SIL |
FD50-TRM3640UM |
FD50-TRM3640WT |
FD50-TRM4000SIL |
FD50-TRM4000UM |
FD50-TRM4000WT |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
FD50-TRM1820SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-020-766 |
FD50-TRM1820UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-020-767 |
FD50-TRM1820WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-025-174 |
FD50-TRM2000SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-021-177 |
FD50-TRM2000UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-021-178 |
FD50-TRM2000WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-025-177 |
FD50-TRM2730SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-020-768 |
FD50-TRM2730UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-020-769 |
FD50-TRM2730WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-025-175 |
FD50-TRM3000SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-021-179 |
FD50-TRM3000UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-021-180 |
FD50-TRM3000WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-025-178 |
FD50-TRM3640SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-020-770 |
FD50-TRM3640UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-020-771 |
FD50-TRM3640WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-025-176 |
FD50-TRM4000SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-021-181 |
FD50-TRM4000UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-021-182 |
FD50-TRM4000WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-025-179 |
Sold Separately
Item Name |
---|
FD50-HSB |
Selling Individually
Item Name |
---|
FD30-HBRT1500SIL |
FD50-BG18 |
FD50-WRM |
FD50-WRM-DSC |
FD50-TRG-SL |
FD50-TRJ |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
FD30-HBRT1500SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-019-971 |
FD50-BG18 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-020-773 |
FD50-WRM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-022-901 |
FD50-WRM-DSC | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-022-902 |
FD50-TRG-SL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-022-031 |
FD50-TRJ | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-024-556 |
Catalogue
Manuals
Installation Manual (English) | 0593_7_fd50dhcmp_e.pdf |
---|
Note
●Be sure to read the Precautions for this product.
●Be sure to read the Installation Precautions as well.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Application
-
-
Door Material
-
-
Door Style
-
-
Synchronized Doors
-
Rail Installation
-
-
Roller Type
-
-
Soft Close Function
-
-
Self Close
-
Open and Close Smoothness
-
-
Door Height
-
Door Width
-
Door Thickness
-
Load Capacity kg (per door)
-
RoHS 2
-
