FP45P

TWIN WHEEL CASTERFP45P

2 / 2 total results

Filter items
  • TWIN WHEEL CASTER
  • Plate Type
  • FP45P

Caster with high quality polyamide body. Excellent durability, chemical / weather / wear resistance.

Spec Table

Body

Image Item Name Item Code Quotation
FP45PSR 200-133-202
FP45PR 200-133-201
Image Item Name Item Code Quotation RoHS Spec Load Capacity N Load Capacity kgf Number of Wheels Body Material Wheel Material Body Colour Wheel Width B Wheel Diameter D Installation Height H Plate Length L Plate Width W Installation Hole Pitch L1 Installation Hole Pitch W1 Wheel Lock/Brakes Caster Type Installation Method EAN Box Carton Weight (g)

FP45PSR

200-133-202

With Brake

392

40

Double

Polyamide (PA)

Polyamide (PA)

Black

12.5

47

59.3

34

34

25

25

With Brakes

Swivel

Plate

4510932830027

4

100

98

FP45PR

200-133-201

Without Break

392

40

Double

Polyamide (PA)

Polyamide (PA)

Black

12.5

47

59.3

34

34

25

25

None

Swivel

Plate

4510932830010

4

100

94

Slide to See More


CAD download

Body

Item Name
FP45PSR
FP45PR
Item Name 2D 3D Others RoHS Item Code
FP45PSR DXF DWG SAT IGES X_T STEP 3DPDF

200-133-202

FP45PR DXF DWG SAT IGES X_T STEP 3DPDF

200-133-201

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Installation Height H
  • -
Load Capacity kgf
Plate Length L
  • -
Plate Width W
  • -
Wheel Diameter D
  • -
Wheel Width B
  • -
Body Colour
Body Material
Caster Type
Installation Method
Spec
Wheel Lock/Brakes
Wheel Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More