FP45S

TWIN WHEEL CASTERFP45S

2 / 2 total results

Filter items
  • TWIN WHEEL CASTER
  • Insert Bolt
  • FP45S

Stock Limited
Caster with high quality polyamide body. Excellent durability, chemical / weather / wear resistance.

Spec Table

Body

Image Item Name Item Code Quotation
FP45SSR 200-130-903
FP45SR 200-130-904
Image Item Name Item Code Quotation Mark RoHS Spec Load Capacity N Load Capacity kgf Installation Height H Wheel Diameter D Wheel Material Material Wheel Lock/Brakes Number of Wheels Caster Type Installation Method Wheel Width B Colour EAN Box Carton Weight (g)

FP45SSR

200-130-903

With Brake

392

40

53.5

47

Polyamide (PA)

Polyamide (PA)

With Brakes

Double

Swivel

Insert Bolt Type

12.5

Black

4510932031141

4

100

86

FP45SR

200-130-904

Without Break

392

40

53.5

47

Polyamide (PA)

Polyamide (PA)

With Brakes

Double

Swivel

Insert Bolt Type

12.5

Black

4510932031158

4

100

82

Slide to See More


☆Limited inventory, contact sales associate for details.

CAD download

Body

Item Name
FP45SSR
FP45SR
Item Name 2D 3D RoHS Item Code
FP45SSR DXF DWG SAT IGES X_T STEP

200-130-903

FP45SR DXF DWG SAT IGES X_T STEP

200-130-904

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Installation Height H
  • -
Load Capacity kgf
Plate Length L
  • -
Plate Width W
  • -
Wheel Diameter D
  • -
Wheel Width B
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More