FPU55S

TWIN WHEEL CASTERFPU55S

2 / 2 total results

Filter items
  • TWIN WHEEL CASTER
  • Insert Bolt
  • FPU55S

Stock Limited
Wheels are coated in an elastomer which absorbs vibration and gives an extra smooth and quiet ride.
Caster with high quality polyamide body. Excellent durability, chemical / weather / wear resistance.

Spec Table

Body

Image Item Name Item Code Quotation
FPU55SSR 200-130-911
FPU55SR 200-130-912
Image Item Name Item Code Quotation Mark RoHS Spec Load Capacity N Load Capacity kgf Number of Wheels Body Material Wheel Material Body Colour Wheel Width B Wheel Diameter D Installation Height H Features Wheel Lock/Brakes Caster Type Installation Method EAN Box Carton Weight (g)

FPU55SSR

200-130-911

With Brake

490

50

Double

Polyamide (PA)

Polyamide (PA) + Elastomer (TPE)

Black

13

53

63.5

Silent

With Brakes

Swivel

Insert Bolt

4510932031462

4

72

131

FPU55SR

200-130-912

Without Break

490

50

Double

Polyamide (PA)

Polyamide (PA) + Elastomer (TPE)

Black

13

53

63.5

Silent

None

Swivel

Insert Bolt

4510932031479

4

72

126

Slide to See More


☆Limited inventory, contact sales associate for details.

CAD download

Body

Item Name
FPU55SSR
FPU55SR
Item Name 2D 3D RoHS Item Code
FPU55SSR DXF DWG SAT IGES X_T STEP

200-130-911

FPU55SR DXF DWG SAT IGES X_T STEP

200-130-912

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
  • -
Load Capacity N
  • -
Installation Type
Caster Type
Body Height
  • -
Wheel Diameter D
  • -
Wheel Lock/Brakes
Wheel Width
  • -
Plate Length L
  • -
Plate Width W
  • -
Wheel Material
Body Material
Body Colour
Number of Wheels
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More