FS-04-S

KNOBFS-04-S

1 / 1 total results

Filter items

Spec Table

Body

Image Item Name Item Code Quotation
FS-04-S 100-012-173
Image Item Name Item Code Quotation RoHS Main Material Finish/Colour Knob Body Type Installation Section Type Body Height T Outer Diameter D Applicable Mounting Colour (For Search) EAN Box Carton Weight (g)

FS-04-S

100-012-173

Aluminium Alloy

Anodized Silver + Satin

Special Type

Female Screw

27

50

Wood

Grey/Silver
Black

4510932712422

30

360

28

Slide to See More


CAD download

Body

Item Name
FS-04-S
Item Name 2D 3D Others RoHS Item Code
FS-04-S DXF DWG SAT IGES X_T STEP 3DPDF

100-012-173

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-06-12)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-06-12)

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Height H (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More