FSL-EC

END CAPFSL-EC

1 / 1 total results

Filter items
End cap for the FSL-L Aluminium Frame.

Videos

Spec Table

Body

Image Item Name Item Code Quotation
FSL-EC 190-042-166
Image Item Name Item Code Quotation RoHS Material Colour Type Aluminium Frame Groove Width Recommended Applications Product Type Guide Rail Type EAN Box Weight (g)

FSL-EC

190-042-166

ABS

Grey

Manual Operation

10

Position Fixing

Level Adjustable

Free-stop

4510932187893

200

3.1

Slide to See More


CAD download

Body

Item Name
FSL-EC
Item Name 2D 3D Others RoHS Item Code
FSL-EC DXF DWG SAT IGES X_T STEP 3DPDF

190-042-166

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • Adjustable Mount FSL-V36

×
Filter
Filter items
Search Clear All ×
Product Type
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More