FT

STAINLESS STEEL HANDLEFT

2 / 2 total results

Filter items
  • STAINLESS STEEL HANDLE
  • Large Type
  • FT

Spec Table

Body

Image Item Name Item Code Quotation
FT-200 100-010-069
FT-280 100-010-070
Image Item Name Item Code Quotation RoHS Material Finish L L1 B B1 H T t M P1 P2 Body Type Handle Shape U Shape Handle Type Installation Type Type Installation Type (Arch) Applicable Mounting Colour (For Search) EAN Box Carton Weight (g)

FT-200

100-010-069

Stainless Steel (SCS14)

Mirror

200

170

70

22

50

8

10

25

175

45

Front Screw Mount

U Shape

Straight

Round Hole

Handle

Surface Mount

Wood

Grey/Silver

4510932711678

1

20

586

FT-280

100-010-070

Stainless Steel (SCS14)

Mirror

280

250

80

26

62

10

12

27

253

55

Front Screw Mount

U Shape

Straight

Round Hole

Handle

Surface Mount

Wood

Grey/Silver

4510932711685

1

10

1088

Slide to See More


CAD download

Body

Item Name
FT-200
FT-280
Item Name 2D 3D Others RoHS Item Code
FT-200 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-069

FT-280 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-070

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-04-04)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-04-04)

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Type
Applicable Mounting
Colour
Material
Pitch P
  • -
Length L (mm)
  • -
Height H (mm)
  • -
Installation Depth T (mm)
  • -
Grip Thickness D (mm)
  • -
Load Capacity kgf
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More