FT-S280

STAINLESS STEEL HANDLEFT-S280

1 / 1 total results

Filter items
  • STAINLESS STEEL HANDLE
  • Large Type
  • FT-S280

Stock Limited
Ideal for harsh and high corrosion environments.
Higher profile allows for easy gripping with gloved hand.

Spec Table

Body

Image Item Name Item Code Quotation
FT-S280 100-010-071
Image Item Name Item Code Quotation Mark RoHS Material Finish Length L Pitch P Height H Grip Thickness D Body Type Handle Shape U Shape Handle Type Installation Type EAN Weight (g)

FT-S280

100-010-071

Stainless Steel (SCS14)

Mirror

280

196

50

22

Front Screw Mount

U Shape

Straight

Round Hole

4510932711692

612

Slide to See More


☆Limited inventory, contact sales associate for details.

CAD download

Body

Item Name
FT-S280
Item Name 2D 3D Others RoHS Item Code
FT-S280 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-071

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Body Type
Finish
Handle Shape
Material
U Shape Handle Type
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More