FT

STAINLESS STEEL HANDLEFT

3 / 3 total results

Filter items
  • STAINLESS STEEL HANDLE
  • Single Hole Type
  • FT

Spec Table

Body

Image Item Name Item Code Quotation
FT-65 100-012-847
FT-80 100-012-848
FT-100 100-012-849
Image Item Name Item Code Quotation RoHS Material Finish L L1 B1 B2 H T t M P d1 d2 Body Type Handle Shape U Shape Handle Type Installation Type Type Installation Type (Arch) Applicable Mounting Colour (For Search) EAN Box Carton Weight (g)

FT-65

100-012-847

Stainless Steel (SCS13)

Mirror

65

47

13

7

16

3.5

4

13

57

3.3

6.4

Front Screw Mount

U Shape

Straight

Round Hole

Handle

Surface Mount

Wood

Grey/Silver

4510932009188

40

480

19

FT-80

100-012-848

Stainless Steel (SCS13)

Mirror

80

61

14

8

20

4

4.5

14

72

3.3

6.4

Front Screw Mount

U Shape

Straight

Round Hole

Handle

Surface Mount

Wood

Grey/Silver

4510932009195

30

360

32

FT-100

100-012-849

Stainless Steel (SCS13)

Mirror

100

75

18

10

25

5

5.5

18

88

4.1

8

Front Screw Mount

U Shape

Straight

Round Hole

Handle

Surface Mount

Wood

Grey/Silver

4510932009201

20

240

58

Slide to See More


CAD download

Body

Item Name
FT-65
FT-80
FT-100
Item Name 2D 3D Others RoHS Item Code
FT-65 DXF DWG SAT IGES X_T STEP 3DPDF

100-012-847

FT-80 DXF DWG SAT IGES X_T STEP 3DPDF

100-012-848

FT-100 DXF DWG SAT IGES X_T STEP 3DPDF

100-012-849

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Pitch P
  • -
Length L (mm)
  • -
Height H (mm)
  • -
Installation Depth T (mm)
  • -
Grip Thickness D (mm)
  • -
Load Capacity kgf
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More