G58-3020

VENTILATORG58-3020

1 / 1 total results

Filter items
  • VENTILATOR
  • G58-3020

Spec Table

Body

Image Item Name Item Code Quotation
G58-3020 210-031-730
Image Item Name Item Code Quotation RoHS Material Finish Max Exhaust Area mm2 Shape Outer Dimension D Outer Dimensions L Installation Hole Dimension d Installation Hole Dimension l Installation Method EAN Box Weight (g)

G58-3020

210-031-730

Aluminium Alloy

Anodised Silver

55000

Square

240

340

200

305

Surface Mount

4510932101851

7

578

Slide to See More


CAD download

Body

Item Name
G58-3020
Item Name 2D 3D Others RoHS Item Code
G58-3020 DXF DWG SAT IGES X_T STEP 3DPDF

210-031-730

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Max Exhaust Area mm2
  • -
Outer Dimension D
  • -
Outer Dimensions L
  • -
Finish Colour
Installation Method
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More