GLA

KNOBGLA

3 / 3 total results

Filter items

Spec Table

Body

Image Item Name Item Code Quotation
GLA-12 100-010-718
GLA-16 100-012-323
GLA-20 100-010-720
Image Item Name Item Code Quotation RoHS Material Finish D H T P d S Knob Body Type Installation Section Type Applicable Mounting Colour (For Search) EAN Box Carton Weight (g)

GLA-12

100-010-718

Brass

White Bronze

12

18

8.5

3.5

M3

8

Round

Female Screw

Wood

Grey/Silver

4510932011501

50

500

14

GLA-16

100-012-323

Brass

White Bronze

16

22

11

4

M4

10

Round

Female Screw

Wood

Grey/Silver

4510932011518

40

400

29

GLA-20

100-010-720

Brass

White Bronze

20

25

14

4.5

M4

10

Round

Female Screw

Wood

Grey/Silver

4510932011525

40

400

52

Slide to See More


CAD download

Body

Item Name
GLA-12
GLA-16
GLA-20
Item Name 2D 3D Others RoHS Item Code
GLA-12 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-718

GLA-16 DXF DWG SAT IGES X_T STEP 3DPDF

100-012-323

GLA-20 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-720

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Body Height T
  • -
Applicable Mounting
Finish/Colour
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More