H95TSH-KF
Filter items
  • H95TSH-KF

Spec Table

Sold Separately [Mounting Plate]

Image Item Name Item Code Quotation
H95TSZ 160-073-591
Image Item Name Item Code Quotation RoHS Main Material Finish Number of Screw Holes Pitch of Holes Hinge Type EAN Box Weight (g)

H95TSZ

160-073-591

Steel

Nickel

6

35

Mounting Plate

4510932065672

100

94

Slide to See More


CAD download

Sold Separately [Mounting Plate]

Item Name
H95TSZ
Item Name 2D 3D Others RoHS Item Code
H95TSZ DXF DWG SAT IGES X_T STEP 3DPDF

160-073-591

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Min Door Thickness
  • -
Max Door Thickness
  • -
Thickness of Mounting Plate (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More