HC-30

SLIDING DOOR LATCHHC-30

1 / 1 total results

Filter items
  • SLIDING DOOR LATCH
  • HC-30

Ideal for harsh and high corrosion environments.
Easy installation, flat and compact design for various application.
Can be unlocked from outside in case of emergency.
Accessories
Countersunk head wood screw 3.5×20 (SUS)

Videos

Drawings / Illustrations

  • Cut Out Dimensions

Spec Table

Body

Image Item Name Item Code Quotation
HC-30 140-183-251
Image Item Name Item Code Quotation RoHS Min Door Thickness Max Door Thickness Main Material Finish Application Mounting Surface Indicator EAN Box Carton

HC-30

140-183-251

28

40

Stainless Steel (SUS304)

Satin

Sliding Doors

Wood

None

4510932018531

5

50

Slide to See More


CAD download

Body

Item Name
HC-30
Item Name 2D 3D Others RoHS Item Code
HC-30 DXF DWG SAT IGES X_T STEP 3DPDF

140-183-251

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-09-07)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-09-07)

Manuals

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • SLIDING DOOR LATCH HC-30

×
×
Filter
Filter items
Search Clear All ×
Application
Mounting Surface
Indicator
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More