HG-BF1

BUTT HINGEHG-BF1

1 / 1 total results

Filter items
  • BUTT HINGE
  • HG-BF1

The ribs reduce warping and prevents shaft detachment.
It also functions as a door stopper.

Spec Table

Body

Image Item Name Item Code Quotation
HG-BF1 170-091-560
Image Item Name Item Code Quotation RoHS Material Finish Load Capacity kgf/2pcs Load Capacity N/2pcs Width W Length L Leaf Thickness (t) Hinge Type Butt Hinge Type EAN Box Carton Weight (g)

HG-BF1

170-091-560

Stainless Steel (SUS304)

Barrel Polished

16

157

50

65

2

Butt Hinge

Parallel

4510932002127

20

120

63

Slide to See More


CAD download

Body

Item Name
HG-BF1
Item Name 2D 3D Others RoHS Item Code
HG-BF1 DXF DWG SAT IGES X_T STEP 3DPDF

170-091-560

Slide to See More

Catalogue

Note

—Load capacity is the value when using two hinges. For calculation conditions, please refer to INDEX.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Length L (mm)
  • -
Width W (mm)
  • -
Load Capacity kgf/2pcs
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More