HG-BH

DOUBLE ACTION HINGEHG-BH

3 / 3 total results

Filter items
  • DOUBLE ACTION HINGE
  • HG-BH

Opens 180° in both left and right direction.

Videos

Spec Table

Body

Image Item Name Item Code Quotation
HG-BH60 170-090-065
HG-BH70 170-090-066
HG-BH80 170-090-067
Image Item Name Item Code Quotation RoHS Material Finish H W1 T P2 W2 P3 P1 D Max Door Width Max Door Height Load Capacity N/2pcs Body Type Load Capacity kgf/2pcs Hinge Type EAN Box Carton Weight (g)

HG-BH60

170-090-065

Stainless Steel (SUS304)

Satin

60

64

5.5

4.8

29

47

13.5

6.5

450

700

25

Others

2.6

-

4510932004671

20

260

65

HG-BH70

170-090-066

Stainless Steel (SUS304)

Satin

70

78

7.5

6.8

35

57

13.5

7

450

700

25

-

2.6

Others

4510932004688

10

180

130

HG-BH80

170-090-067

Stainless Steel (SUS304)

Satin

80

94

7.5

6.5

43.2

66

22

7

450

700

25

-

2.6

Others

4510932004695

10

120

175

Slide to See More


CAD download

Body

Item Name
HG-BH60
HG-BH70
HG-BH80
Item Name 2D 3D Others RoHS Item Code
HG-BH60 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-065

HG-BH70 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-066

HG-BH80 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-067

Slide to See More

Catalogue

Note

—Recommended for use in pairs.

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • DOUBLE ACTION HINGE HG-BH

×
Filter
Filter items
Search Clear All ×
Body Type
Main Material
Main Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More