HG-JH210

STAINLESS STEEL LIFT-ASSIST HINGEHG-JH210

1 / 1 total results

Filter items
  • STAINLESS STEEL LIFT-ASSIST HINGE
  • HG-JH210

  • Passed 30,000 open/close private cycle test
  • Power Assist
  • Soft Close
Easy to lift heavy top-opening lid with spring tension (lift assist function).
Supplied damper prevents top-opening lid from slamming shut. (Damper effective angle approx. 30 degreesor more).
Built-in helical torsion spring makes lid feel lighter when opening.
Specification
—Assist torque: 20.58N⋅m (210kgf⋅cm) (when using 1 pc)

—Built-in damper max. load torque: 7N⋅m (71.4kgf⋅cm)

—Built-in damper operating temperature: 0°C–40°C

—Hinge operating angle: 0°–110°
Application
—Heavy top-opening lids of environmental equipment, testing equipment, etc.

Related Information

Spec Table

Body

Image Item Name Item Code Quotation
HG-JH210 170-090-535
Image Item Name Item Code Quotation RoHS Material Finish Opening Angle EAN

HG-JH210

170-090-535

Stainless Steel (SCS14)

Polished

110°

4510932004732

Slide to See More


CAD download

Body

Item Name
HG-JH210
Item Name 2D 3D Others RoHS Item Code
HG-JH210 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-535

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1221_1_hg_jh210_e.pdf

Note

—When installing, ensure that both hinge shafts are levelled and aligned.

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More